??
Catalog navigation
CAD model selection
SS-7488SC5-GG-PG4-BA
HELP_VARIABLE
Part Number
SS-7488SC5-GG-PG4-BA
Description
Modular Jack, CAT5E, Horizontal (90), 8P 8C, PG4 Shielded, LEDs
Product Type
Single Port Jack
Performance
CAT5e
Orientation
Horizontal
Ports
1
Port Opening
Tab Down
LED
GG
Contacts
8
Positions
8
Profile
Low
Keying
N/A
Side Solder Tails
Rear
Shield
Yes
Shield Type
PG4
Flange
No
Download CAD models
Previews
3D
2D