??
Catalog navigation
CAD model selection
SPOE13-1212
HELP_VARIABLE
Part Number
SPOE13-1212
Description
Featuring a EP7 platform this PoE transformer is used in conjunction with other circuitry within the equipment for isolation and splitting the two power/digital signals. Designed for equipment or devices which are connecting to an Ethernet network and rely on ethernet cables to receive power and digital data signals for operation and processing respectively. Custom version available upon request.
Product Type
Standard
Power
7 W
Mounting
Surface Mount
Indutance
253 uH
Platform
EP10 8PIN
Turns ratio PRI: SEC
01:00,2
Vout
3.3V
DCR PRI
420
Turns ratio PRI: AUX
01:00,2
Leakage
7,5
Download CAD models
Previews
3D
2D