??
Catalog navigation
CAD model selection
SLPPI06-10-1R0M
HELP_VARIABLE
Part Number
SLPPI06-10-1R0M
Description
High Power Inductor, 1uH, 41.5 Ohm, 4.2A, Surface Mount
I sat
9 A
I rms
4,2 A
Inductance
1 µH
DCR
41,5 Ohm
Max Height
0,8 mm
Dimensions Max
7.1*6.6 mm
Shielding
Yes
Packaging
Bulk
Download CAD models
Previews
3D
2D