??
Catalog navigation
CAD model selection
SLPPI03-15-2R2M
HELP_VARIABLE
Part Number
SLPPI03-15-2R2M
Description
High Power Inductor, 2.2uH, 85 Ohm, 2.6A, Surface Mount, Bulk
I sat
4 A
I rms
2,6 A
Inductance
2,2 µH
DCR
85 Ohm
Max Height
1,3 mm
Dimensions Max
3.4 * 3.0 mm
Shielding
Yes
Packaging
Bulk
Download CAD models
Previews
3D
2D