??
Catalog navigation
CAD model selection
RFT-20Y03C
HELP_VARIABLE
Part Number
RFT-20Y03C
Description
DC-DC,14-160V Input, 3.3V/6.06A Output 20W RoHS
Power
20 W
Voltage Input
14-160 VAC
Output Voltage
3,3 VDC
Adjustable Output Voltage
2.97-3.63 VDC
Output Current
6,06 A
Operating Temperature
-40 to 105 °C
Dimensions LxWxH
50.8 x 25.4 x 22.8 mm
Cooling Type
Convection Cooling
Isolation
Isolated
Number of Outputs
1
Vout 1
3,3 VDC
Download CAD models
Previews
3D
2D