??
Catalog navigation
CAD model selection
PSK2420-9PG
HELP_VARIABLE
Part Number
PSK2420-9PG
Description
DC-DC Melcher™ Positive Switching Regulator, Power 480W, Output 24VDC, 20A, Input 29-80VDC, Potentiometer To Adjust Vo, RoHS Compliant
Power
480 W
Output Voltage
24 VDC
Output Current
20 A
Voltage Input
29-80 VDC
Mounting Type
Chassis Mount
Isolation
Non-Isolated
Operating Temperature
-40 to 71 °C
Dimension
3U / 16HP cassette
Number of Outputs
1
Vout 1
24 VDC
Iout 1
20 A
Auxiliary functions and options
Potentiometer to adjust Vo
Download CAD models
Previews
3D
2D