??
Catalog navigation
CAD model selection
PSA5A5-2
HELP_VARIABLE
Part Number
PSA5A5-2
Description
DC-DC Melcher™ Positive Switching Regulator, Power 26W, Output 5.1VDC, 5A, Input 7-35VDC
Power
26 W
Output Voltage
5.1 VDC
Output Current
5 A
Voltage Input
7-35 VDC
Mounting Type
Through Hole
Isolation
Non-Isolated
Operating Temperature
-10 to 50 °C
Dimension
70.1 x 50.8 x 25.4
Number of Outputs
1
Vout 1
5.1 VDC
Iout 1
5 A
Download CAD models
Previews
3D
2D