??
Catalog navigation
CAD model selection
PL75C-205
HELP_VARIABLE
Part Number
PL75C-205
Description
TRB Plug, Full Crimp, Straight, 3-lug, For TWAC-78-1F2 Cable
Termination Style
Cable
Termination Type
Full Crimp
Type
TRB
Gender
Plug
Body Style
Straight
Mounting Style
Cable Mount
Cable Type
TWAC-78-1F2
Max Frequency
500 MHz
Download CAD models
Previews
3D
2D