??
Catalog navigation
CAD model selection
PL75-23
HELP_VARIABLE
Part Number
PL75-23
Description
TRB Plug, Wrench Crimp, Straight, 3-lug, For 250-3884 Cable
Termination Style
Cable
Termination Type
Wrench Crimp
Type
TRB
Gender
Plug
Body Style
Straight
Mounting Style
Cable Mount
Cable Type
250-3884
Max Frequency
500 MHz
Download CAD models
Previews
3D
2D