??
Catalog navigation
CAD model selection
PFE3000-360-069RA
HELP_VARIABLE
Part Number
PFE3000-360-069RA
Description
Front End AC-DC Power Supply, Power 3000W, Output 360VDC, 9A, Input 180-305VAC, Reverse Airflow
Power
3000 W
Voltage Input
180-305 VAC
Output Voltage
360 VDC
Output Current
9 A
Operating Temperature
0 to 55 °C
Download CAD models
Previews
3D
2D