??
Catalog navigation
CAD model selection
MULP275-1358
HELP_VARIABLE
Part Number
MULP275-1358
Description
Medical Open Frame AC-DC Power Supply, Power 275W, Output 58VDC, 4.31A, Input 80-264VAC, Molex Header
Power
275 W
Voltage Input
80-264 VAC
Output Voltage
58 VDC
Output Current
4.31 A
Number of Outputs
1
Iout 1
4.31 A
Vout 1
58 VDC
Operating Temperature
-40 to 70 °C
Dimensions LxWxH
5 x 3 x 0.75 Inch
Cooling Type
Fan
Mounting Type
Chassis Mount
Connector
Molex Header
Package
Open Frame
Isolation
Isolated
Auxiliary functions and options
-
Download CAD models
Previews
3D
2D