??
Catalog navigation
CAD model selection
MULP180-1030
HELP_VARIABLE
Part Number
MULP180-1030
Description
Medical Open Frame AC-DC Power Supply, Power 180W, Output 30VDC, 6A, Input 80-264VAC, Screw Terminal
Power
180 W
Voltage Input
80-264 VAC
Output Voltage
30 VDC
Output Current
6 A
Number of Outputs
1
Iout 1
6 A
Vout 1
30 VDC
Operating Temperature
-40 to 70 °C
Dimensions LxWxH
4 x 2 x 0.75 Inch
Cooling Type
Fan
Mounting Type
Chassis Mount
Connector
Screw Terminal
Package
Open Frame
Isolation
Isolated
Auxiliary functions and options
-
Download CAD models
Previews
3D
2D