??
Catalog navigation
CAD model selection
MPI-900-20
HELP_VARIABLE
Part Number
MPI-900-20
Description
International Multi-Purpose Transformer, 900VA Power, 20VCT Output Series, 10V Output Parallel
Power
900 VA
Output Series
20VCT
Output Parallel
10V
Input
100V/115V/200V/215V/230V V
Mounting
Chassis Mount
Frequency
50/60Hz Hz
Weight
19.84 lbs (9 kg)
Length
5.25 in. (133.4 mm)
Width
5.5 in. (139.7 mm)
Height
4.63 in. (117.6 mm)
Download CAD models
Previews
3D
2D