??
Catalog navigation
CAD model selection
MFLS400-1324-TF
HELP_VARIABLE
Part Number
MFLS400-1324-TF
Description
Medical Cover Kit with TOP FAN AC-DC Power Supply, Power 400W, Output 24VDC, 16.70A, Input 85-264VAC, JST Header
Power
400 W
Output Voltage
24 VDC
Output Current
16.7 A
Voltage Input
85-264 VAC
Operating Temperature
-40 to 70 °C
Isolation
Isolated
Cooling Type
FAN
Mounting Type
Chassis Mount
Dimensions LxWxH
5.29 x 3.04 x 3.24 Inch
Number of Outputs
1
Connector
JST
Package
Cover Kit with Top FAN
Download CAD models
Previews
3D
2D