??
Catalog navigation
CAD model selection
MEPG500-2330-CK
HELP_VARIABLE
Part Number
MEPG500-2330-CK
Description
Medical AC-DC Power Supply, Power 500W, Output 30VDC, 10A, Input 90-264 VAC, Fan Cooling, Cover Kit, JST
Power
500 W
Input
90-264 VAC
Output
30 VDC
Output Current
10 A
Operating Temperature
-40 to 70 °C
Dimensions LxWxH
5.5 x 3.54 x 2 Inch
Mounting Type
Chassis Mount
Cooling Type
Fan
Isolation
Isolated
Package
Cover Kit
Connector
JST
Number of Outputs
1
Vout 1
30 VDC
lout 1
10 A
Market
Medical
Download CAD models
Previews
3D
2D