??
Catalog navigation
CAD model selection
MEPG500-1358-G
HELP_VARIABLE
Part Number
MEPG500-1358-G
Description
Medical AC-DC Power Supply, Power 500W, Output 58VDC, 5.17A, Input 90-264 VAC, Convection Cooling, Open Frame, JST
Power
500 W
Input
90-264 VAC
Output
58 VDC
Output Current
5,17 A
Operating Temperature
-40 to 70 °C
Dimensions LxWxH
5 x 3 x 1.6 Inch
Mounting Type
Chassis Mount
Cooling Type
Convection
Isolation
Isolated
Package
Open Frame
Connector
JST
Number of Outputs
1
Vout 1
58 VDC
lout 1
5,17 A
Market
Medical
Download CAD models
Previews
3D
2D