??
Catalog navigation
CAD model selection
MEPG500-1224-L
HELP_VARIABLE
Part Number
MEPG500-1224-L
Description
Medical AC-DC Power Supply, Power 500W, Output 24VDC, 12.5A, Input 90-264 VAC, Convection Cooling, L-bracket, Ring Lug Terminal
Power
500 W
Input
90-264 VAC
Output
24 VDC
Output Current
12,5 A
Operating Temperature
-40 to 70 °C
Dimensions LxWxH
5 x 3.26 x 1.8 Inch
Mounting Type
Chassis Mount
Cooling Type
Convection
Isolation
Isolated
Package
L-bracket
Connector
Ring Lug Terminal
Number of Outputs
1
Vout 1
24 VDC
lout 1
12,5 A
Market
Medical
Download CAD models
Previews
3D
2D