??
Catalog navigation
CAD model selection
MEPG300-1030-U
HELP_VARIABLE
Part Number
MEPG300-1030-U
Description
Medical AC-DC Power Supply, Power 300W, Output 30VDC, 6.67A, Input 90-264 VAC, Convection Cooling, U-Chassis, Screw Terminal
Power
300 W
Input
90-264 VAC
Output
30 VDC
Output Current
6,67 A
Operating Temperature
-40 to 70 °C
Dimensions LxWxH
4.2 x 2.56 x 1.7 Inch
Mounting Type
Chassis Mount
Cooling Type
Convection
Isolation
Isolated
Package
U-Chassis
Connector
Screw Terminal
Number of Outputs
1
Vout 1
30 VDC
lout 1
6,67 A
Market
Medical
Download CAD models
Previews
3D
2D