??
Catalog navigation
CAD model selection
MBE1000-1T30
HELP_VARIABLE
Part Number
MBE1000-1T30
Description
Medical Open Frame AC-DC Power Supply, Power 1000W, Output 30VDC, 33.33A, Input 85-264VAC, RoHS Compliant, Fan Cooled
Power
1000 W
Voltage Input
85-264 VAC
Output Voltage
30 VDC
Output Current
33,33 A
Operating Temperature
-40 to 70 °C
Download CAD models
Previews
3D
2D