??
Catalog navigation
CAD model selection
MBC60-1005G
HELP_VARIABLE
Part Number
MBC60-1005G
Description
Medical Open Frame AC-DC Power Supply, Power 51W, Output 5.1VDC, 10A, Input 90-264VAC, RoHS Compliant
Power
51 W
Voltage Input
90-264 VAC
Output Voltage
5,1 VDC
Output Current
10 A
Operating Temperature
-20 to 70 °C
Download CAD models
Previews
3D
2D