??
Catalog navigation
CAD model selection
MBC41-1T15L
HELP_VARIABLE
Part Number
MBC41-1T15L
Description
Medical Open Frame AC-DC Power Supply, Power 40W, Output 15VDC, 2.67A, Input 85 - 264VAC, Screw Terminal
Power
40 W
Voltage Input
85 - 264 VAC
Output Voltage
15 VDC
Output Current
2,67 A
Operating Temperature
-40 to 70 °C
Download CAD models
Previews
3D
2D