??
Catalog navigation
CAD model selection
MBC41-1012P
HELP_VARIABLE
Part Number
MBC41-1012P
Description
Medical Open Frame AC-DC Power Supply, Power 40W, Output 12VDC, 3.3A, Input 85 - 264VAC, PCB Mount
Power
40 W
Voltage Input
85 - 264 VAC
Output Voltage
12 VDC
Output Current
3,3 A
Operating Temperature
-40 to 70 °C
Download CAD models
Previews
3D
2D