??
Catalog navigation
CAD model selection
MBC120-1015L
HELP_VARIABLE
Part Number
MBC120-1015L
Description
Medical Open Frame AC-DC Power Supply, Power 120W, Output 15VDC, 8A, Input 85-264VAC, Molex Header
Power
120 W
Voltage Input
85-264 VAC
Output Voltage
15 VDC
Output Current
8 A
Operating Temperature
-40 to 70 °C
Download CAD models
Previews
3D
2D