??
Catalog navigation
CAD model selection
LOS4301-2
HELP_VARIABLE
Part Number
LOS4301-2
Description
DIN Rail AC-DC Power Supply, Power 15W, Output 12VDC, 1.25A, Input 86-264VAC
Power
15 W
Voltage Input
86-264 VAC
Output Voltage
12 VDC
Output Current
1,25 A
Operating Temperature
-10 to 50 °C
Download CAD models
Previews
3D
2D