??
Catalog navigation
CAD model selection
LFWLT450-1005-S
HELP_VARIABLE
Part Number
LFWLT450-1005-S
Description
Industrial U-Chassis AC-DC Power Supply, Power 450W, Output 30VDC, 15A, Input 90-264VAC, Screw Terminal, RoHS Compliant, Side Fan
Power
450 W
Voltage Input
90-264 VAC
Output Voltage
30 VDC
Output Current
15 A
Number of Outputs
1
Iout 1
15 A
Vout 1
30 VDC
Operating Temperature
0 to 70 °C
Dimensions LxWxH
6.5 x 4 x 1.61 Inch
Cooling Type
Fan
Mounting Type
Chassis Mount
Connector
Screw Terminal
Package
U-Chassis
Isolation
Isolated
Auxiliary functions and options
RoHS Compliant, Side Fan
Download CAD models
Previews
3D
2D