??
Catalog navigation
CAD model selection
LFMWLT450-1004-T
HELP_VARIABLE
Part Number
LFMWLT450-1004-T
Description
Medical Open Frame AC-DC Power Supply, Power 450W, Output 48VDC, 9.37A, Input 90-264VAC, Screw Terminal, U-Chassis with Plain Cover, Top Fan
Power
450 W
Voltage Input
90-264 VAC
Output Voltage
48 VDC
Output Current
9.37 A
Number of Outputs
1
Iout 1
9.37 A
Vout 1
48 VDC
Operating Temperature
0 to 70 °C
Dimensions LxWxH
6.5 x 4 x 2.61 Inch
Cooling Type
Fan
Mounting Type
Chassis Mount
Connector
Screw Terminal
Package
U-Chassis with Plain Cover
Isolation
Isolated
Auxiliary functions and options
Top Fan
Download CAD models
Previews
3D
2D