??
Catalog navigation
CAD model selection
LFMWLT300-1001-3
HELP_VARIABLE
Part Number
LFMWLT300-1001-3
Description
Medical Open Frame AC-DC Power Supply, Power 300W, Output 12VDC, 25A, Input 90-264VAC, Screw Terminal, Open Frame, Class 1, MOPP
Power
300 W
Voltage Input
90-264 VAC
Output Voltage
12 VDC
Output Current
25 A
Number of Outputs
1
Iout 1
25 A
Vout 1
12 VDC
Operating Temperature
-20 to 70 °C
Dimensions LxWxH
5 x 3 x 1.5 Inch
Cooling Type
Fan
Mounting Type
Chassis Mount
Connector
Screw Terminal
Package
Open Frame
Isolation
Isolated
Auxiliary functions and options
Class 1, MOPP
Download CAD models
Previews
3D
2D