??
Catalog navigation
CAD model selection
LFMWLP225-1003-EX
HELP_VARIABLE
Part Number
LFMWLP225-1003-EX
Description
Medical Open Frame AC-DC Power Supply, Power 225W, Output 24VDC, 9.37A, Input 85-264VAC, Screw Terminal, Open Frame, 7 years Warranty
Power
225 W
Voltage Input
85-264 VAC
Output Voltage
24 VDC
Output Current
9.37 A
Number of Outputs
1
Iout 1
9.37 A
Vout 1
24 VDC
Operating Temperature
-40 to 70 °C
Dimensions LxWxH
4 x 2 x 1 Inch
Cooling Type
Fan
Mounting Type
Chassis Mount
Connector
Screw Terminal
Package
Open Frame
Isolation
Isolated
Auxiliary functions and options
7 years Warranty
Download CAD models
Previews
3D
2D