??
Catalog navigation
CAD model selection
LDW240-12
HELP_VARIABLE
Part Number
LDW240-12
Description
DIN Rail AC-DC Power Supply, Power 240W, Output 72VDC, 12-15A, Input 187-550VAC
Power
240 W
Voltage Input
187 - 550 VAC
Output Voltage
pro.15 VDC
Output Current
15.pro A
Operating Temperature
-40 to 70 °C
Download CAD models
Previews
3D
2D