??
Catalog navigation
CAD model selection
LDT960-48
HELP_VARIABLE
Part Number
LDT960-48
Description
DIN Rail AC-DC Power Supply, Power 960W, Output 48VDC, 20A, Input 340-550VAC
Power
960 W
Voltage Input
340 - 550 VAC
Output Voltage
48 VDC
Output Current
20 A
Operating Temperature
-40 to 70 °C
Download CAD models
Previews
3D
2D