??
Catalog navigation
CAD model selection
LDN20-24
HELP_VARIABLE
Part Number
LDN20-24
Description
DIN Rail AC-DC Power Supply, Power 20W, Output 24VDC, 0.85A, Input 90-264VAC
Power
20 W
Voltage Input
90 - 264 VAC
Output Voltage
24 VDC
Output Current
0,85 A
Operating Temperature
-40 to 70 °C
Download CAD models
Previews
3D
2D