??
Catalog navigation
CAD model selection
LDC120-48
HELP_VARIABLE
Part Number
LDC120-48
Description
DIN-Rail AC-DC Power Supply, Power 120W, Output 48VDC, 2.5A, Input 90-264VAC
Power
120 W
Voltage Input
90 - 264 VAC
Output Voltage
48 VDC
Output Current
2,5 A
Operating Temperature
-40 to 70 °C
Download CAD models
Previews
3D
2D