??
Catalog navigation
CAD model selection
LDC120-24
HELP_VARIABLE
Part Number
LDC120-24
Description
DIN-Rail AC-DC Power Supply, Power 120W, Output 24VDC, 5A, Input 90-264VAC
Power
120 W
Voltage Input
90 - 264 VAC
Output Voltage
24 VDC
Output Current
5 A
Operating Temperature
-40 to 70 °C
Download CAD models
Previews
3D
2D