??
Catalog navigation
Selección de modelo CAD
L886-1G1T-BF
HELP_VARIABLE
Part Number
L886-1G1T-BF
Description
MagJack 1000BASE-T, 1X1, G/G, Tab Up, Low Profile, RoHS
Brand
Bel Magnetics
Speed
1000BASE-T
Number of Ports
1X1
Height Profile
Mid-plane
Port Configuration
Tab Up
LED
Yes
LED Type
G/G
Operating Temperature
0 to 70 °C
EMI Tabs
Yes
PoE Rating
N/A
Descarga de modelos CAD
Previews
3D
2D