??
Catalog navigation
CAD model selection
L829-1D1T-91
HELP_VARIABLE
Part Number
L829-1D1T-91
Description
MagJack 10/100BASE-T, 1X1, Y/G, Tab Up, Low Profile, RoHS
Brand
Bel Magnetics
Speed
10/100BASE-T
Number of Ports
1X1
Height Profile
Micro
Port Configuration
Tab Up
LED
Yes
LED Type
Y/G
Operating Temperature
0 to 70 °C
EMI Tabs
Yes
PoE Rating
N/A
Download CAD models
Previews
3D
2D