??
Catalog navigation
CAD Model seçimi
HP1001-9RTG
HELP_VARIABLE
Part Number
HP1001-9RTG
Description
DC-DC Rugged Melcher™ Cassette, Power 184W, Output 5.1VDC, 36A, Input 16.8-137.5VDC, Output voltage adjust, Current sharing, RoHS Compliant
Power
184 W
Voltage Input
16.8-137.5 VDC
Output Voltage
5,1 VDC
Output Current
36 A
Operating Temperature
-40 to 71 °C
CAD modeli indir
Previews
3D
2D