??
Catalog navigation
CAD model selection
HCTC-12-4
HELP_VARIABLE
Part Number
HCTC-12-4
Description
High Current Toroidal Choke, 2 mH, 6.6 A, 0.022 DCR , Max Height 1.2in., Max Width 0.606in.
Mounting
Thru Hole Mount
Leakage
9 uH
DC Rated Current
6,6 A
DC Resistance
0,022 Ohm
Max Height
1,2 Inch
Indutance
2 mH
Max Width
0,606 Inch
Download CAD models
Previews
3D
2D