??
Catalog navigation
CAD model selection
G54-2NNC-143E-L
HELP_VARIABLE
Part Number
G54-2NNC-143E-L
Description
1X2, 10G, Low Profile, 0 to 85 ºC, Tab Up, No LED
Brand
Bel Magnetics
Number of Ports
1x2
Speed
10GBASE-T
LED
No
LED Type
None
Height Profile
Low
Port Configuration
Tab Up
Operating Temperature
0 to 85 °C
EMI Tabs
Yes
PoE Rating
N/A
Download CAD models
Previews
3D
2D