??
Catalog navigation
CADモデル選択
G37-48NE-144
HELP_VARIABLE
Part Number
G37-48NE-144
Description
2X2 MagJack® ICM, 5G, Stacked, -40 to 85oC, Lightpipe, 4PPoE 60W, Pressfit
Brand
Bel Magnetics
Number of Ports
2X2
Speed
5G
LED
No
LED Type
LP
Height Profile
Standard
Port Configuration
Stacked
Operating Temperature
-40 to 85 °C
EMI Tabs
Yes
PoE Rating
4PPoE 60W
ダウンロード(CADデータ)
プレビュー
3D
2D