??
Catalog navigation
CAD model selection
G04-4N1A-129B
HELP_VARIABLE
Part Number
G04-4N1A-129B
Description
1X4 MagJack® ICM, 5G, Tab Down, -40 to 85oC, GO LEDs, 4PPoE 60W
Brand
Bel Magnetics
Number of Ports
1X4
Speed
5G
LED
Yes
LED Type
GO
Height Profile
Standard
Port Configuration
Tab Down
Operating Temperature
-40 to 85 °C
EMI Tabs
Yes
PoE Rating
4PPoE 60W
Download CAD models
Previews
3D
2D