??
Catalog navigation
CAD model selection
FRF6-00
HELP_VARIABLE
Part Number
FRF6-00
Description
EMC-Filter, 14-160V Input, 0.8A Output
Voltage Input
14-160 VAC
Output Current
0,8 A
Operating Temperature
-40 to 105 °C
Dimensions LxWxH
1.24x0.78x0.5 mm
Cooling Type
Convection Cooling
Download CAD models
Previews
3D
2D