??
Catalog navigation
CAD model selection
FLS250-2330
HELP_VARIABLE
Part Number
FLS250-2330
Description
Industrial Open Frame AC-DC Power Supply, Power 350W, Output 30VDC, 11.60A |5V,0.5A STND BY|RMT ON-OFF|PGPF| Input 85-264VAC, JST Header
Power
350 W
Output Voltage
30 VDC
Output Current
11.6 A
Voltage Input
85-264 VAC
Operating Temperature
-40 to 70 °C
Isolation
Isolated
Cooling Type
FAN
Mounting Type
Chassis Mount
Dimensions LxWxH
4.5 x 2.5 x1.5 Inch
Number of Outputs
2
Connector
JST
Package
Open Frame
Download CAD models
Previews
3D
2D