??
Catalog navigation
CAD model selection
F1C1-252012-R15M
HELP_VARIABLE
Part Number
F1C1-252012-R15M
Description
Shielded SMD High Power Inductor, 0.15 uH, 10.0A, 1LN, 2.50 x 2.00mm Footprint, 1.2mm Height Profile
Inductance
0.15 uH
Current
10 A
Saturation
12 A
DCR
11 Ohm
Test Frequency
1000 KHz
Max Height
1.2 mm
Dimensions Max
2.50 x 2.00 x 1.2 mm
Packaging
Tape & Reel
Shielding
Shielded
Download CAD models
Previews
3D
2D