??
Catalog navigation
CAD model selection
F1A1-383818-120M
HELP_VARIABLE
Part Number
F1A1-383818-120M
Description
Shielded SMT Power Inductor, 12.0uH, 700mA, 337 Ohm
Inductance
12 uH
Current
0,7 A
Saturation
0,65 A
DCR
337 Ohm
Test Frequence (KHz)
100
Max Height
1,8 mm
Shielding
Shielded
Dimensions Max
3.8 x 3.8 x 1.8 mm
Packaging
Bulk
Download CAD models
Previews
3D
2D