??
Catalog navigation
CAD model selection
EPG300-1312
HELP_VARIABLE
Part Number
EPG300-1312
Description
Industrial AC-DC Power Supply, Power 300W, Output 12VDC, 11.67A, Input 90-264 VAC, Convection Cooling, Open Frame, JST
Power
300 W
Input
90-264 VAC
Output
12 VDC
Output Current
11,67 A
Operating Temperature
-40 to 70 °C
Dimensions LxWxH
4 x 2 x 1.47 Inch
Mounting Type
Chassis Mount
Cooling Type
Convection
Isolation
Isolated
Package
Open Frame
Connector
JST
Number of Outputs
1
Vout 1
12 VDC
lout 1
11,67 A
Market
Industrial
Download CAD models
Previews
3D
2D