??
Catalog navigation
CAD model selection
DCDH-21PSBN
HELP_VARIABLE
Part Number
DCDH-21PSBN
Description
Microminiature Hermetic Plug, 21 Positions, Solder Cup
Connector Type
Plug, Male Pins
Number of Positions
21
Termination Type
Solder Cup
Current Rating
3 A
Download CAD models
Previews
3D
2D