??
Catalog navigation
CAD model selection
CP2660-9RG
HELP_VARIABLE
Part Number
CP2660-9RG
Description
DC-DC Rugged Melcher™ Cassette, Power 192W, Output 24/24VDC, 4/4A, Input 33.6-75VDC, Output voltage control input, RoHS Compliant
Power
192 W
Voltage Input
33.6-75 VDC
Output Voltage
24/24 VDC
Output Current
4.tra A
Operating Temperature
-40 to 71 °C
Download CAD models
Previews
3D
2D