??
Catalog navigation
CAD model selection
ABC225-1015L
HELP_VARIABLE
Part Number
ABC225-1015L
Description
Industrial Open Frame AC-DC Power Supply, Power 225W, Output 15VDC, 15A, Input 85-264VAC, Molex Header
Power
225 W
Voltage Input
85-264 VAC
Output Voltage
15 VDC
Output Current
15 A
Operating Temperature
-40 to 70 °C
Download CAD models
Previews
3D
2D