??
Catalog navigation
CAD model selection
ABC180-1T12L
HELP_VARIABLE
Part Number
ABC180-1T12L
Description
Open Frame AC-DC Power Supply, Power 180W, Output 12VDC, 15A, Input 80-264VAC, Screw Terminal
Power
180 W
Voltage Input
80-264 VAC
Output Voltage
12 VDC
Output Current
15 A
Operating Temperature
-40 to 70 °C
Download CAD models
Previews
3D
2D