??
Catalog navigation
CAD模型选择
2250925-1
HELP_VARIABLE
Part Number
2250925-1
Description
2X4, 10G, -40 to 85ºC, Light Pipe, 4PPoE 60W PoE Rating, P/F, No EMI Tabs, Pessfit
Brand
TRP
Number of Ports
2X4
Speed
10GBASE-T
LED
No
LED Type
Light Pipe
Height Profile
Standard
Port Configuration
Stacked
Operating Temperature
-40 to 85 °C
EMI Tabs
No
PoE Rating
4PPoE 60W
下载CAD模型
预览
3D
2D